Spherical Roller Bearing 241..-BE-XL-2VSR-H40, Symmetric with Rib Washer, Lip Seals on Both Sides, without Lubricating Groove and Holes (Part Numbers)

Spherical Roller Bearing 241..-BE-XL-2VSR-H40, Symmetric with Rib Washer, Lip Seals on Both Sides, without Lubricating Groove and Holes
  • Volume Discount
Spherical roller bearing 241..-BE-XL-2VSR-H40, symmetric with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24122-BE-XL-2VSR-H40
24122-BE-XL-2VSR-H40-C3
24122-BE-XL-2VSR-H40-C4
24124-BE-XL-2VSR-H40
24126-BE-XL-2VSR-H40-C3
24126-BE-XL-2VSR-H40-C4
24128-BE-XL-2VSR-H40
24134-BE-XL-2VSR-H40-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

717.37 €

1 Available 4 Days 18069110530000750000830CN6.7

717.37 €

1 Available 4 Days 18069110530000750000830C36.7

739.57 €

1 Available 4 Days 18069110530000750000830C46.7

839.89 €

1 Available 4 Days 20080120680000950000740CN9.9

1,052.98 €

1 Available 4 Days 210801307100001050000700C310.6

1,084.94 €

1 Available 4 Days 210801307100001050000700C410.636

1,322.00 €

1 Available 4 Days 225851408000001190000660CN12.939

2,075.77 €

1 Available 4 Days 28010917012600001900000530C326.4

Loading...

  1. 1

Tech Support