Angular Contact Spherical Plain Bearing, Maintenance-Free, Open Design (GE28-SW-A)

Angular Contact Spherical Plain Bearing, Maintenance-Free, Open Design GE28-SW-A

Product Details:

Manufacturer part number: GE28-SW-A

Brand: INA

Price: 61.11

Delivery time: 4 Days


Technical Data:

Bore diameter: 28 mm

Dynamic load rating (radial): 173000 N

Outside Diameter Bearing [D]: 52 mm

Width Inner Ring [B]: 15 mm

Basic static load rating, radial [C 0r]: 288000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE28-SW-A

Part Number
GE28-SW-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Height [T]
(mm)
Weight
(kg)

61.11 €

1000 4 Days 281730005215288000160.172

Loading...

  1. 1

This page is Angular Contact Spherical Plain Bearing, Maintenance-Free, Open Design, part number GE28-SW-A.
You can find the detail information about specifications and dimensions on part number GE28-SW-A.

Variation of this product

Part Number
GE110-SW-A
GE140-SW-A
GE160-SW
GE55-SW-A
GE65-SW-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Height [T]
(mm)
Weight
(kg)

1,099.23 €

1000 4 Days 1101410000170362340000383.778

1,401.58 €

1000 4 Days 1401990000210423320000456.482

3,571.82 €

1000 4 Days 1602620000240484370000519.6

141.28 €

1000 4 Days 554480009022746000230.668

145.18 €

1000 4 Days 6552000010022867000230.77

Tech Support