Flange Mount Bearing Units, TCJ Series (Part Numbers)

Flange Mount Bearing Units, TCJ Series
Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCJ45-XL-I
TCJ60-XL-N-I
TCJ65-214-XL-I
TCJ70-XL-I
TCJ80-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

70.82 €

1000 4 Days 59.14513734500204002.37
-

132.55 €

1 4 Days 80.96017556000360004.25

216.52 €

1000 4 Days 82.66518866000440005.76
-

218.18 €

1000 4 Days 82.67018866000440005.72
-

300.92 €

1000 4 Days 88.98019776000540006.55

Loading...

  1. 1

Tech Support