Flanged Bearing Unit, Eccentric Locking Collar, GLCTE Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GLCTE15-XL-FA125.8
GLCTE30-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Height Flange [H]
(mm)
Weight
(kg)

27.69 €

1000 4 Days 30.51558.798004750810.3

35.74 €

1000 4 Days 38.130841950011300112.50.75

Loading...

  1. 1

Tech Support