Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZMA35/58
Part Number
|
---|
ZMA35/58 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.12 € | 1000 | 4 Days | M35X1,5 | 58 | 22 | 5 | 300000 | 80 | 40 | 1.66 | 0.277 |
Loading...
This page is Precision Locknut, ZMA Series, part number ZMA35/58.
You can find the detail information about specifications and dimensions on part number ZMA35/58.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZMA20/52 |
ZMA25/45 |
ZMA25/58 |
ZMA35/70 |
ZMA40/62 |
ZMA40/75 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.06 € | 1000 | 4 Days | M20X1 | 52 | 25 | 3 | 218000 | 40 | 18 | 1.38 | 0.32 | |||
83.98 € | 1000 | 4 Days | M25X1,5 | 45 | 20 | 5 | 211000 | 60 | 25 | 0.572 | 0.161 | |||
109.15 € | 1000 | 4 Days | M25X1,5 | 58 | 28 | 5 | 305000 | 60 | 25 | 2.36 | 0.43 | |||
124.28 € | 1000 | 4 Days | M35X1,5 | 70 | 30 | 5 | 460000 | 80 | 40 | 5.2 | 0.657 | |||
116.20 € | 1000 | 4 Days | M40X1,5 | 62 | 22 | 15 | 310000 | 95 | 55 | 2.07 | 0.29 | |||
143.75 € | 1000 | 4 Days | M40X1,5 | 75 | 30 | 15 | 520000 | 95 | 55 | 6.72 | 0.726 |