Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZMA50/92
Part Number
|
---|
ZMA50/92 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.09 € | 1000 | 4 Days | M50X1,5 | 92 | 32 | 15 | 680000 | 130 | 85 | 16.1 | 1.138 |
Loading...
This page is Precision Locknut, ZMA Series, part number ZMA50/92.
You can find the detail information about specifications and dimensions on part number ZMA50/92.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZMA20/52 |
ZMA25/45 |
ZMA25/58 |
ZMA55/98 |
ZMA60/98 |
ZMA65/105 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.06 € | 1000 | 4 Days | M20X1 | 52 | 25 | 3 | 218000 | 40 | 18 | 1.38 | 0.32 | |||
83.98 € | 1000 | 4 Days | M25X1,5 | 45 | 20 | 5 | 211000 | 60 | 25 | 0.572 | 0.161 | |||
109.15 € | 1000 | 4 Days | M25X1,5 | 58 | 28 | 5 | 305000 | 60 | 25 | 2.36 | 0.43 | |||
196.48 € | 1000 | 4 Days | M55X2 | 98 | 32 | 15 | 620000 | 150 | 95 | 20.5 | 1.263 | |||
202.86 € | 1000 | 4 Days | M60X2 | 98 | 32 | 15 | 680000 | 180 | 100 | 19.6 | 1.147 | |||
198.17 € | 1000 | 4 Days | M65X2 | 105 | 32 | 15 | 750000 | 200 | 120 | 25.6 | 1.311 |