Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZMA60/98
Part Number
|
---|
ZMA60/98 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
202.86 € | 1000 | 4 Days | M60X2 | 98 | 32 | 15 | 680000 | 180 | 100 | 19.6 | 1.147 | - |
Loading...
This page is Precision Locknut, ZMA Series, part number ZMA60/98.
You can find the detail information about specifications and dimensions on part number ZMA60/98.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZMA20/52 |
ZMA25/45 |
ZMA25/58 |
ZMA65/105 |
ZMA70/110 |
ZMA75/125 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.06 € | 1000 | 4 Days | M20X1 | 52 | 25 | 3 | 218000 | 40 | 18 | 1.38 | - | 320 | |||
83.98 € | 1000 | 4 Days | M25X1,5 | 45 | 20 | 5 | 211000 | 60 | 25 | 0.572 | 0.161 | - | |||
109.15 € | 1000 | 4 Days | M25X1,5 | 58 | 28 | 5 | 305000 | 60 | 25 | 2.36 | - | 430 | |||
198.17 € | 1000 | 4 Days | M65X2 | 105 | 32 | 15 | 750000 | 200 | 120 | 25.6 | 1.311 | - | |||
266.02 € | 1000 | 4 Days | M70X2 | 110 | 35 | 15 | 810000 | 220 | 130 | 33 | 1.513 | - | |||
305.98 € | 1000 | 4 Days | M75X2 | 125 | 38 | 15 | 880000 | 260 | 150 | 62.2 | 2.312 | - |