Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZMA25/45
Part Number
|
---|
ZMA25/45 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.98 € | 1000 | 4 Days | M25X1,5 | 45 | 20 | 5 | 211000 | 60 | 25 | 0.572 | 0.161 |
Loading...
This page is Precision Locknut, ZMA Series, part number ZMA25/45.
You can find the detail information about specifications and dimensions on part number ZMA25/45.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZMA15/33 |
ZMA20/38 |
ZMA20/52 |
ZMA25/58 |
ZMA30/52 |
ZMA30/65 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.20 € | 1000 | 4 Days | M15X1 | 33 | 16 | 3 | 106000 | 30 | 10 | 0.14 | 0.08 | |||
74.89 € | 1000 | 4 Days | M20X1 | 38 | 20 | 3 | 174000 | 40 | 18 | 0.297 | 0.119 | |||
95.06 € | 1000 | 4 Days | M20X1 | 52 | 25 | 3 | 218000 | 40 | 18 | 1.38 | 0.32 | |||
109.15 € | 1000 | 4 Days | M25X1,5 | 58 | 28 | 5 | 305000 | 60 | 25 | 2.36 | 0.43 | |||
93.37 € | 1000 | 4 Days | M30X1,5 | 52 | 22 | 5 | 270000 | 70 | 32 | 1.1 | 0.233 | |||
121.58 € | 1000 | 4 Days | M30X1,5 | 65 | 30 | 5 | 390000 | 70 | 32 | 3.94 | 0.594 |