Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZM35
Part Number
|
---|
ZM35 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.55 € | 1000 | 4 Days | M35X1,5 | 52 | 12 | 5 | 134000 | 80 | 40 | 0.537 | 0.101 | - |
Loading...
This page is Precision Locknut, ZM Series, part number ZM35.
You can find the detail information about specifications and dimensions on part number ZM35.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZM100 |
ZM105 |
ZM110 |
ZM40 |
ZM45 |
ZM50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
239.48 € | 1000 | 4 Days | M100X2 | 130 | 20 | 15 | 465000 | 425 | 250 | 28.6 | 0.83 | - | |||
251.23 € | 1000 | 4 Days | M105X2 | 140 | 22 | 20 | 495000 | 475 | 300 | 44.5 | 1.05 | - | |||
264.32 € | 1000 | 4 Days | M110X2 | 145 | 22 | 20 | 520000 | 510 | 350 | 50.1 | 1.166 | - | |||
81.62 € | 1000 | 4 Days | M40X1,5 | 58 | 14 | 5 | 157000 | 95 | 55 | 0.945 | - | 142.2 | |||
91.02 € | 1000 | 4 Days | M45X1,5 | 65 | 14 | 5 | 181000 | 110 | 65 | 1.48 | 0.19 | - | |||
99.08 € | 1000 | 4 Days | M50X1,5 | 70 | 14 | 5 | 205000 | 130 | 85 | 1.92 | 0.194 | - |