Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZM55
Part Number
|
---|
ZM55 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.51 € | 1000 | 4 Days | M55X2 | 75 | 16 | 5 | 229000 | 150 | 95 | 2.77 | - | 243.43 |
Loading...
This page is Precision Locknut, ZM Series, part number ZM55.
You can find the detail information about specifications and dimensions on part number ZM55.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZM100 |
ZM105 |
ZM110 |
ZM60 |
ZM65 |
ZM70 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
239.48 € | 1000 | 4 Days | M100X2 | 130 | 20 | 15 | 465000 | 425 | 250 | 28.6 | 0.83 | - | |||
251.23 € | 1000 | 4 Days | M105X2 | 140 | 22 | 20 | 495000 | 475 | 300 | 44.5 | 1.05 | - | |||
264.32 € | 1000 | 4 Days | M110X2 | 145 | 22 | 20 | 520000 | 510 | 350 | 50.1 | 1.166 | - | |||
126.29 € | 1000 | 4 Days | M60X2 | 80 | 16 | 5 | 255000 | 180 | 100 | 3.45 | 0.264 | - | |||
141.06 € | 1000 | 4 Days | M65X2 | 85 | 16 | 5 | 280000 | 200 | 120 | 4.24 | 0.27 | - | |||
154.83 € | 1000 | 4 Days | M70X2 | 92 | 18 | 15 | 305000 | 220 | 130 | 6.61 | - | 381.33 |