Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZM125
Part Number
|
---|
ZM125 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
306.98 € | 1000 | 4 Days | M125X2 | 160 | 24 | 20 | 610000 | 640 | 500 | 76.1 | 1.33 |
Loading...
This page is Precision Locknut, ZM Series, part number ZM125.
You can find the detail information about specifications and dimensions on part number ZM125.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZM100 |
ZM105 |
ZM110 |
ZM130 |
ZM140 |
ZM15 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
239.48 € | 1000 | 4 Days | M100X2 | 130 | 20 | 15 | 465000 | 425 | 250 | 28.6 | 0.83 | |||
251.23 € | 1000 | 4 Days | M105X2 | 140 | 22 | 20 | 495000 | 475 | 300 | 44.5 | 1.05 | |||
264.32 € | 1000 | 4 Days | M110X2 | 145 | 22 | 20 | 520000 | 510 | 350 | 50.1 | 1.166 | |||
324.11 € | 1000 | 4 Days | M130X2 | 165 | 24 | 20 | 630000 | 700 | 550 | 84.3 | 1.51 | |||
351.31 € | 1000 | 4 Days | M140X2 | 180 | 26 | 38 | 690000 | 800 | 600 | 133 | 1.85 | |||
53.40 € | 1000 | 4 Days | M15X1 | 25 | 8 | 1 | 50000 | 30 | 10 | 0.021 | 0.017 |