Precision Locknut, ZM Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZM85

Part Number
ZM85
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter D
(mm)
Height [h]
(mm)
Mounting torque set screw [M A]
(Nm)
Breaking load, axial [F aB]
(N)
Breakawag [M L]
(Nm)
Mounting Torque Reference [M AL]
(Nm)
Mass moment of inertia [M M]
(kg*cm²)
Weight
(kg)

198.17 €

1000 4 Days M85X2110181538500032019013.10.524

Loading...

  1. 1

This page is Precision Locknut, ZM Series, part number ZM85.
You can find the detail information about specifications and dimensions on part number ZM85.

Variation of this product

Part Number
ZM10
ZM100
ZM105
ZM110
ZM90
ZM95
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Outer Diameter D
(mm)
Height [h]
(mm)
Mounting torque set screw [M A]
(Nm)
Breaking load, axial [F aB]
(N)
Breakawag [M L]
(Nm)
Mounting Torque Reference [M AL]
(Nm)
Mass moment of inertia [M M]
(kg*cm²)
Weight
(kg)

58.37 €

54 Available 4 Days M10X11881310003060.0060.014

239.48 €

1000 4 Days M100X2130201546500042525028.60.83

251.23 €

1000 4 Days M105X2140222049500047530044.51.05

264.32 €

1000 4 Days M110X2145222052000051035050.11.166

209.58 €

1000 4 Days M90X2120201541000036020021.80.747
-

216.97 €

1000 4 Days M95x21252015----0.83

Tech Support