Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZM20
Part Number
|
---|
ZM20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.75 € | 1 | Available | 3 Days | M20X1 | 32 | 10 | 3 | 69000 | 40 | 18 | 0.068 | - | 34.994 |
Loading...
This page is Precision Locknut, ZM Series, part number ZM20.
You can find the detail information about specifications and dimensions on part number ZM20.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter D(mm)
Height [h](mm)
Mounting torque set screw [M A](Nm)
Breaking load, axial [F aB](N)
Breakawag [M L](Nm)
Mounting Torque Reference [M AL](Nm)
Mass moment of inertia [M M](kg*cm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZM100 |
ZM105 |
ZM110 |
ZM25 |
ZM30 |
ZM35 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter D (mm) | Height [h] (mm) | Mounting torque set screw [M A] (Nm) | Breaking load, axial [F aB] (N) | Breakawag [M L] (Nm) | Mounting Torque Reference [M AL] (Nm) | Mass moment of inertia [M M] (kg*cm²) | Weight (kg) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
239.48 € | 1000 | 4 Days | M100X2 | 130 | 20 | 15 | 465000 | 425 | 250 | 28.6 | 0.83 | - | |||
251.23 € | 1000 | 4 Days | M105X2 | 140 | 22 | 20 | 495000 | 475 | 300 | 44.5 | 1.05 | - | |||
264.32 € | 1000 | 4 Days | M110X2 | 145 | 22 | 20 | 520000 | 510 | 350 | 50.1 | 1.166 | - | |||
63.14 € | 1000 | 4 Days | M25X1,5 | 38 | 12 | 5 | 90000 | 60 | 25 | 0.157 | - | 54.04 | |||
64.83 € | 1000 | 4 Days | M30X1,5 | 45 | 12 | 5 | 112000 | 70 | 32 | 0.304 | - | 76.458 | |||
73.55 € | 1000 | 4 Days | M35X1,5 | 52 | 12 | 5 | 134000 | 80 | 40 | 0.537 | 0.101 | - |