Withdrawal Sleeve AH..-H, Hydraulic (Part Numbers)

Withdrawal Sleeve AH..-H, Hydraulic
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AH24160-H
AH24164-H
AH24168-H
AH24172-H
AH24176-H
AH24180-H
AH24184-H
AH24188-H
AH24192-H
AH3236-H
AH3240-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread G Sleeve length B1
(mm)
Bore Diameter [d 1]
(mm)
Weight/Unit
(kg)

2,298.00 €

1000 4 Days Tr320X522428021.026

3,225.35 €

1000 4 Days Tr340X524230023.7

3,496.97 €

1000 4 Days Tr360X526932028.5

3,900.32 €

1000 4 Days Tr380X526934029.6

4,544.22 €

1000 4 Days Tr400X527136032.2

5,513.74 €

1000 4 Days Tr420X527838031.7

6,495.85 €

1000 4 Days Tr440X531040041.7

7,244.85 €

1000 4 Days Tr460X531042043.7

8,397.91 €

1000 4 Days Tr480X533244048.83

817.82 €

1000 4 Days M200x31401705.4

1,128.65 €

1000 4 Days Tr220X41531906.7

Loading...

  1. 1

Tech Support