Tool for Railways Application (Part Numbers)

Tool for Railways Application
  • Volume Discount
Mobile hydraulic device for mounting/dismounting of tapered or cylindrical roller bearing units in wheelset bearings of rail vehicles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TOOL-RAILWAY-AGGREGATE-2
TOOL-RAILWAY-AGGREGATE-2-DIGI
TOOL-RAILWAY-AXLE.SPINDLE-M36X900
TOOL-RAILWAY-AXLE.TIE-ROD-1050MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Voltage
(V)
Current type Power frequency
(Hz)
Power consumption
(kw)
Max. contact force cylinder
(kN)
Max. working stroke cylinder
(mm)
Max. operating pressure
(bar)
Working height range
(mm)
Type Version Weight
(kg)

45,834.92 €

1 Available 4 Days 1050 x 550 x 900400Three-phase AC50 – 601.1692230700435 – 995Mobile hydraulic deviceStandard155

91,775.86 €

1 Available 4 Days 1050 x 550 x 900400Three-phase AC50 – 601.1692230700435 – 995Mobile hydraulic deviceWith force-displacement measurement and data memory161

2,272.58 €

1 Available 4 Days 900 x 36----------7.2

865.22 €

1 Available 4 Days 1050 x 24 x 24----------3.3

Loading...

  1. 1

Tech Support