Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Teeth number | B (mm) | Width across flats (mm) | da (mm) | Length [L1] (mm) | Length [L2] (mm) | Length [L3] (mm) | Pitch circle diameter (mm) | Thread [G1] | Thread [G2] | Modulus (mm) | Design | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,313.28 € | 1 | Available | 4 Days | 24 | 15 | 15 | 39 | 34 | 44.7 | 60.4 | 36 | M10 | M6 | 1.5 | straight teeth | 0.5 | ||
475.89 € | 1 | Available | 4 Days | 24 | 15 | 15 | 41.2 | 34 | 44.7 | 60.4 | 38.2 | M10 | M6 | 1.5 | left hand helical teeth | 0.5 | ||
475.89 € | 1 | Available | 4 Days | 24 | 15 | 15 | 41.2 | 34 | 44.7 | 60.4 | 38.2 | M10 | M6 | 1.5 | right hand helical teeth | 0.5 | ||
337.46 € | 1 | Available | 4 Days | 17 | 20 | 15 | 38 | 32 | 42.5 | 63.2 | 34 | M10 | M6 | 2 | straight teeth | 0.3 | ||
341.29 € | 1 | Available | 4 Days | 17 | 20 | 15 | 40.1 | 32 | 42.5 | 63.2 | 36.08 | M10 | M6 | 2 | left hand helical teeth | 0.3 | ||
341.29 € | 1 | Available | 4 Days | 17 | 20 | 15 | 40.1 | 32 | 42.5 | 63.2 | 36.08 | M10 | M6 | 2 | right hand helical teeth | 0.3 | ||
404.75 € | 1 | Available | 4 Days | 17 | 30 | 15 | 57 | 30 | 40.5 | 71.2 | 51 | M10 | M6 | 3 | straight teeth | 0.4 | ||
442.25 € | 1 | Available | 4 Days | 17 | 30 | 15 | 60.1 | 30 | 40.5 | 71.2 | 54.11 | M10 | M6 | 3 | left hand helical teeth | 0.4 | ||
442.25 € | 1 | Available | 4 Days | 17 | 30 | 15 | 60.1 | 30 | 40.5 | 71.2 | 54.11 | M10 | M6 | 3 | right hand helical teeth | 0.4 | ||
457.63 € | 1 | Available | 4 Days | 17 | 40 | 15 | 76 | 30 | 40.5 | 81.2 | 68 | M10 | M6 | 4 | straight teeth | 0.5 | ||
491.28 € | 1 | Available | 4 Days | 17 | 40 | 15 | 80.2 | 30 | 40.5 | 81.2 | 72.15 | M10 | M6 | 4 | left hand helical teeth | 0.5 | ||
491.28 € | 1 | Available | 4 Days | 17 | 40 | 15 | 80.2 | 30 | 40.5 | 81.2 | 72.15 | M10 | M6 | 4 | right hand helical teeth | 0.5 | ||
546.08 € | 1 | Available | 4 Days | 17 | 50 | 24 | 95 | 49 | 65.7 | 116.4 | 85 | M16 | M10x1 | 5 | straight teeth | 0.6 | ||
605.71 € | 1 | Available | 4 Days | 17 | 50 | 24 | 100.2 | 49 | 65.7 | 116.4 | 90.19 | M16 | M10x1 | 5 | left hand helical teeth | 0.6 | ||
605.71 € | 1 | Available | 4 Days | 17 | 50 | 24 | 100.2 | 49 | 65.7 | 116.4 | 90.19 | M16 | M10x1 | 5 | right hand helical teeth | 0.6 | ||
592.23 € | 1 | Available | 4 Days | 17 | 60 | 24 | 120.2 | 49 | 75.7 | 126.4 | 108.23 | M16 | M10x1 | 6 | straight teeth | 0.7 | ||
656.65 € | 1 | Available | 4 Days | 17 | 60 | 24 | 120.2 | 49 | 75.7 | 126.4 | 108.23 | M16 | M10x1 | 6 | left hand helical teeth | 0.7 | ||
656.65 € | 1 | Available | 4 Days | 17 | 60 | 24 | 120.2 | 49 | 75.7 | 126.4 | 108.23 | M16 | M10x1 | 6 | right hand helical teeth | 0.7 | ||
838.37 € | 1 | Available | 4 Days | 17 | 80 | 24 | 152 | 49 | 95.7 | 146.4 | 136 | M16 | M10x1 | 8 | straight teeth | 0.8 | ||
901.82 € | 1 | Available | 4 Days | 17 | 80 | 24 | 160.3 | 49 | 95.7 | 146.4 | 144.3 | M16 | M10x1 | 8 | left hand helical teeth | 0.8 | ||
901.82 € | 1 | Available | 4 Days | 17 | 80 | 24 | 160.3 | 49 | 95.7 | 146.4 | 144.3 | M16 | M10x1 | 8 | right hand helical teeth | 0.8 | ||
1,547.89 € | 1 | Available | 4 Days | 17 | 100 | 24 | 190 | 49 | 115.7 | 166.4 | 170 | M16 | M10x1 | 10 | straight teeth | 0.9 | ||
1,386.35 € | 1 | Available | 4 Days | 17 | 100 | 24 | 200.4 | 49 | 115.7 | 166.4 | 180.38 | M16 | M10x1 | 10 | left hand helical teeth | 0.9 | ||
1,386.35 € | 1 | Available | 4 Days | 17 | 100 | 24 | 200.4 | 49 | 115.7 | 166.4 | 180.38 | M16 | M10x1 | 10 | right hand helical teeth | 0.9 |
Loading...
Max. permissible circumferential speed at outside diameter | 5 m/s | Lubricant | Oil, greases up to NLGI 2 | Lubricant feed | axial |
---|---|---|---|---|---|
Operating temperature(°C) | -30 °C ... +140 °C | Material | open cell PU foam | Usage | Relubrication of tooth sets |
Configure
Basic Attributes
Teeth number
B(mm)
Width across flats(mm)
da(mm)
Length [L1](mm)
Length [L2](mm)
Length [L3](mm)
Pitch circle diameter(mm)
Thread [G1]
Thread [G2]
Modulus(mm)
Design
Filter by standard shipping days
Optional Attributes