Deep Groove Ball Bearing F618..-2RSR, Single Row, Flanged, Double Sealed, Steel Sheet Metal Cage (Part Numbers)

Deep Groove Ball Bearing F618..-2RSR, Single Row, Flanged, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing F618..-2RSR, single row, flanged, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F61801-2RSR-HLC
F61802-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

15.35 €

10 Available 4 Days 21192010407.1

15.34 €

10000 4 Days 24207012608.36

Loading...

  1. 1

Basic information

Width B (or T)(mm) 5 Bore diameter(mm) 5

Tech Support