Deep Groove Ball Bearing F618..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage (Part Numbers)

Deep Groove Ball Bearing F618..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage
Deep groove ball bearing F618..-2Z, single row, flanged, sealing shield, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F61800-2Z-HLC
F61801-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

13.09 €

10000 4 Days 17208405

13.28 €

10000 4 Days 192010406.5

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 21 Width B (or T)(mm) 5 Bore diameter(mm) 5

Tech Support