Deep Groove Ball Bearing S618..-2RSR, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, single row (Part Numbers)

Deep Groove Ball Bearing S618..-2RSR, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, single row
Deep groove ball bearing S618..-2RSR, corrosion-resistant materials, single row, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S61800-2RSR-HLC
S61801-2RSR-HLC
S61802-2RSR-HLC
S61803-2RSR-HLC
S61804-2RSR-HLC
S61805-2RSR-HLC
S61806-2RSR-HLC
S61807-2RSR-HLC
S61808-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

16.09 €

10000 4 Days 19510146067221000 1/min5.6

16.23 €

10000 4 Days 21512163083418100 1/min6.5

16.40 €

10000 4 Days 245151760101015000 1/min7.6

18.35 €

10000 4 Days 265171900117013500 1/min8.2

20.92 €

1000 4 Days 327203410197011500 1/min18

24.08 €

1000 4 Days 37725366023509500 1/min24

34.86 €

1000 4 Days 42730378027508100 1/min27

39.95 €

1000 4 Days 47735403030607000 1/min32

45.98 €

1000 4 Days 52740419033406200 1/min35

Loading...

  1. 1

Tech Support