Deep Groove Ball Bearing S68..-2Z, Corrosion-Resistant, Single Row (Part Numbers)

Deep Groove Ball Bearing S68..-2Z, Corrosion-Resistant, Single Row
  • Volume Discount
Deep groove ball bearing S69..-2Z, corrosion-resistant materials, single row, sealing shield, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S682-2Z-HLC
S683-2Z-HLC
S684-2Z-HLC
S685-2Z-HLC
S686-2Z-HLC
S687-2Z-HLC
S688-2Z-HLC
S689-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

7.45 €

10000 4 Days 52.3214440137000 1/min0.2

5.77 €

10000 4 Days 73326590103000 1/min0.45

5.37 €

10000 4 Days 94454518181000 1/min1

5.97 €

10000 4 Days 115560922671000 1/min1.93

6.00 €

10000 4 Days 135692035061000 1/min2.68

6.09 €

10000 4 Days 145799940958000 1/min5

6.14 €

10000 4 Days 1658107047240000 1/min5

6.52 €

10 Available 4 Days 1759113053151000 1/min3.41

Loading...

  1. 1

Tech Support