Self-Aligning Ball Bearing 22..-M, Solid Brass Cage (Part Numbers)

Self-Aligning Ball Bearing 22..-M, Solid Brass Cage
Self-aligning ball bearing 22..-M, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2214-M-C3
2217-M-C3
2219-M-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

222.65 €

1000 4 Days 125317044000171008800 1/min5900 1/min1.31

254.28 €

1000 4 Days 150368559000236007200 1/min5200 1/min2.73

321.06 €

1000 4 Days 170439584000345006100 1/min5000 1/min4.2

Loading...

  1. 1

Tech Support