Spindle Bearing XC719..-E, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings (Part Numbers)

Spindle Bearing XC719..-E, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings
Spindle bearings XC719..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, with Cronidur rings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XC71902-E-T-P4S-UL
XC71903-E-T-P4S-UL
XC71907-E-T-P4S-UL
XC71908-E-T-P4S-UL
XC71909-E-T-P4S-UL
XC71910-E-T-P4S-UL
XC71911-E-T-P4S-UL
XC71912-E-T-P4S-UL
XC71913-E-T-P4S-UL
XC71914-E-T-P4S-UL
XC71916-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

352.88 €

1000 4 Days 287153700950150000 1/min95000 1/min15.8

368.63 €

1000 4 Days 3071738001030140000 1/min90000 1/min17.2
-

449.80 €

1000 4 Days 5510359300345070000 1/min45000 1/min71.47
-

534.62 €

1000 4 Days 6212409800390063000 1/min40000 1/min112.405
-

572.08 €

1000 4 Days 68124513900540056000 1/min36000 1/min130
-

627.03 €

1000 4 Days 72125014400580053000 1/min34000 1/min122
-

698.65 €

1000 4 Days 80135518800770048000 1/min30000 1/min162
-

766.11 €

1000 4 Days 85136019400830043000 1/min28000 1/min171
-

841.88 €

1000 4 Days 90136519900890040000 1/min26000 1/min183
-

960.12 €

1000 4 Days 1001670255001170036000 1/min24000 1/min313
-

1,122.51 €

1000 4 Days 1101680295001400032000 1/min22000 1/min335

Loading...

  1. 1

Tech Support