High-Speed Spindle Bearing HCM70..-E-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances (Part Numbers)

High-Speed Spindle Bearing HCM70..-E-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances
  • Volume Discount
High speed spindle bearing HCM70..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCM7005-E-2RSD-T-P4S-UL-XL
HCM7006-E-2RSD-T-P4S-UL-XL
HCM7007-E-2RSD-T-P4S-UL-XL
HCM7008-E-2RSD-T-P4S-UL-XL
HCM7010-E-2RSD-T-P4S-UL-XL
HCM7011-E-2RSD-T-P4S-UL-XL
HCM7012-E-2RSD-T-P4S-UL-XL
HCM7013-E-2RSD-T-P4S-DUL-XL
HCM7013-E-2RSD-T-P4S-UL-XL
HCM7014-E-2RSD-T-P4S-DUL-XL
HCM7014-E-2RSD-T-P4S-UL-XL
HCM7015-E-2RSD-T-P4S-UL-XL
HCM7016-E-2RSD-T-P4S-UL-XL
HCM7020-E-2RSD-T-P4S-UL-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

258.97 €

1 Available 4 Days 4712257700Single bearing300054200 1/min0.073

275.09 €

1 Available 4 Days 5513308500Single bearing370045900 1/min0.108

290.35 €

1 Available 4 Days 62143510800Single bearing485040300 1/min0.146

357.06 €

1 Available 4 Days 68154011400Single bearing550036200 1/min0.184

435.54 €

1 Available 4 Days 80165012500Single bearing670030000 1/min0.256

476.97 €

1 Available 4 Days 90185518600Single bearing1000026900 1/min0.374

524.92 €

1 Available 4 Days 95186018900Single bearing1060025200 1/min0.400
-

1,217.26 €

1 Available 4 Days 100186519200Bearing Set of 2 Universal Bearings1110023700 1/min0.844

578.97 €

1 Available 4 Days 100186519200Single bearing1110023700 1/min0.423
-

1,416.92 €

1 Available 4 Days 110207026500Bearing Set of 2 Universal Bearings1510021700 1/min1.152

675.77 €

1 Available 4 Days 110207026500Single bearing1510021700 1/min0.576

710.65 €

1 Available 4 Days 115207527000Single bearing1580020600 1/min0.65

790.00 €

1 Available 4 Days 125228032500Single bearing2080019100 1/min1

1,138.77 €

1 Available 4 Days 1502410041000Single bearing2950015600 1/min1.24

Loading...

  1. 1

Basic information

Preloading Light Preload

Tech Support