Spindle Bearing B719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances (Part Numbers)

Spindle Bearing B719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances
  • Volume Discount
Spindle bearings B719..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B71918-C-T-P4S-UL-GA21
B71930-C-T-P4S-DBL-GA21
B71952-C-T-P4S-UL
B71956-C-T-P4S-UL
B71960-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)
-

401.38 €

1000 4 Days 1251890480003500016000 1/min11000 1/min0.552
-

2,526.94 €

1 Available 4 Days 210281501250001010009500 1/min6300 1/min4.926

4,005.38 €

1000 4 Days 360462602950002900005300 1/min3600 1/min12

4,806.46 €

1000 4 Days 380462803050003200005000 1/min3200 1/min13.8

6,008.06 €

1000 4 Days 420563003700004050004500 1/min3000 1/min20.4

Loading...

  1. 1

Tech Support