High-Speed Spindle Bearing HC719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances (Part Numbers)

High-Speed Spindle Bearing HC719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances
High speed spindle bearings HC719..-C, adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HC71900-C-T-P4S-UL
HC71901-C-T-P4S-UL
HC71902-C-T-P4S-UL
HC71903-C-T-P4S-UL
HC71904-C-T-P4S-UL
HC71905-C-T-P4S-UL
HC71906-C-T-P4S-UL
HC71907-C-T-P4S-UL
HC71908-C-T-P4S-UL
HC71909-C-T-P4S-UL
HC71910-C-T-P4S-UL
HC71911-C-T-P4S-UL
HC71912-C-T-P4S-UL
HC71913-C-T-P4S-UL
HC71914-C-T-P4S-UL
HC71915-C-T-P4S-UL
HC71916-C-T-P4S-UL
HC71917-C-T-P4S-UL
HC71918-C-T-P4S-UL
HC71919-C-T-P4S-UL
HC71920-C-T-P4S-UL
HC71922-C-T-P4S-UL
HC71924-C-T-P4S-UL
HC71926-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

159.46 €

1000 4 Days 22610----0.011

166.92 €

1000 4 Days 246121850510150000 1/min90000 1/min0.011

176.86 €

1000 4 Days 287152550730120000 1/min75000 1/min0.016

184.31 €

1000 4 Days 307172600790110000 1/min70000 1/min0.018

188.46 €

1000 4 Days 379203600121085000 1/min56000 1/min0.039

197.15 €

1000 4 Days 429253900197095000 1/min63000 1/min0.042

207.11 €

1000 4 Days 479305900300085000 1/min53000 1/min0.044

224.48 €

1000 4 Days 5510356400265053000 1/min36000 1/min0.072

267.29 €

1000 4 Days 6212406800300048000 1/min32000 1/min0.115

286.05 €

1000 4 Days 6812459600420056000 1/min36000 1/min0.123

313.52 €

1000 4 Days 7212507100720040000 1/min26000 1/min0.125

349.32 €

1000 4 Days 80135512300770043000 1/min28000 1/min0.162

382.63 €

1000 4 Days 851360----0.174

420.54 €

1000 4 Days 901365----0.19

480.48 €

1000 4 Days 10016701270014000--0.334

520.46 €

1000 4 Days 10516751300014800--0.321

561.26 €

1000 4 Days 11016802030010800--0.338

618.71 €

1000 4 Days 12018851510018100--0.522

697.83 €

1000 4 Days 12518901630019600--0.535

766.11 €

1000 4 Days 13018951680020800--0.596

832.72 €

1000 4 Days 140201002020025000--0.785

1,214.09 €

1000 4 Days 150201102410030500--0.808

1,418.14 €

1000 4 Days 165221202500033500--1.166

1,605.48 €

1000 4 Days 180241302900039000--1.523

Loading...

  1. 1

Tech Support