Deep Groove Ball Bearing 62..-C-Z-TVH, Single Row, Generation C, Single Shielded, Plastic Cage (Part Numbers)

Deep Groove Ball Bearing 62..-C-Z-TVH, Single Row, Generation C, Single Shielded, Plastic Cage
  • Volume Discount
Deep groove ball bearing 62..-C-Z-TVH, single row, Generation C, shield , plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6201-C-Z-TVH>V
6202-C-Z-TVH>V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

3.58 €

1 Available 4 Days 3210128000310037000 1/min24600 1/min0.033

3.88 €

1 Available 4 Days 3511158900375033000 1/min21900 1/min0.041

Loading...

  1. 1

Tech Support