Deep Groove Ball Bearing 64, Single Row, Steel Sheet Metal Cage (Part Numbers)

Deep Groove Ball Bearing 64, Single Row, Steel Sheet Metal Cage
Deep groove ball bearing 64, single row, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6413-C4
6414-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

131.03 €

1000 4 Days 1603765123000770006300 1/min5600 1/min3.49

186.14 €

1000 4 Days 1804270141000970005000 1/min5200 1/min5.06

Loading...

  1. 1

Tech Support