Deep Groove Ball Bearing 63, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 635 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

635-2RSR-HLC

Part Number
635-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.25 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 5 x 19 x 6 Weight(kg) 0.01

This page is Deep Groove Ball Bearing 63, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 635, part number 635-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number 635-2RSR-HLC.

Tech Support