Axial Deep Groove Ball Bearing 513..-MP, Single Direction, Solid Brass Cage (Part Numbers)

Axial Deep Groove Ball Bearing 513..-MP, Single Direction, Solid Brass Cage
Axial deep groove ball bearing 513..-MP, single direction, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51332-MP
51338-MP
51340-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

1,533.57 €

1 4 Days 44500015600001230 1/min2280 1/min8716027020.638

3,924.66 €

1000 4 Days 59000021700001040 1/min1840 1/min10519032035

3,536.45 €

1000 4 Days 6200002380000980 1/min1740 1/min11020034043

Loading...

  1. 1

Tech Support