Four Point Contact Bearing QJ10..-N2-MPA, Holding Grooves, Solid Brass Cage (Part Numbers)

Four Point Contact Bearing QJ10..-N2-MPA, Holding Grooves, Solid Brass Cage
  • Volume Discount
Four point contact bearing QJ10..-N2-MPA, holding grooves, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ1024-N2-MPA
QJ1030-N2-MPA
QJ1032-N2-MPA
QJ1038-N2-MPA
QJ1040-N2-MPA-C3
QJ1044-N2-MPA
QJ1044-N2-MPA-C3
QJ1048-N2-MPA
QJ1048-N2-MPA-C3
QJ1052-N2-MPA
QJ1052-N2-MPA-C3
QJ1056-N2-MPA
QJ1060-N2-MPA-C3
QJ1064-N2-MPA-C3
QJ1068-N2-MPA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

828.45 €

1000 4 Days 180281201450002000006500 1/min3100 1/minCN2.707

1,142.69 €

1000 4 Days 225351502050002950005100 1/min2650 1/minCN6.167

1,344.94 €

1 Available 4 Days 240381602310003350004750 1/min2600 1/minCN6.5

1,795.22 €

1000 4 Days 290461903450005400003900 1/min2010 1/minCN11.8

2,046.31 €

1000 4 Days 310512003900006200003600 1/min1890 1/minC315

2,688.74 €

1000 4 Days 340562204400007300003250 1/min1690 1/minCN19.368

2,688.74 €

1000 4 Days 340562204400007300003250 1/min1690 1/minC319.361

3,226.15 €

1000 4 Days 360562404500007900003050 1/min1530 1/minCN21.4

3,226.15 €

1000 4 Days 360562404500007900003050 1/min1530 1/minC321.4

4,194.32 €

1000 4 Days 4006526055000010300002750 1/min1350 1/minCN31.9

4,194.32 €

1000 4 Days 4006526055000010300002750 1/min1350 1/minC331.9

4,823.06 €

1000 4 Days 4206528056000010900002600 1/min1240 1/minCN33.8

5,269.97 €

1000 4 Days 4607430063000012500002360 1/min1160 1/minC347

5,378.28 €

1000 4 Days 4807432065000013200002250 1/min1080 1/minC348.1

6,191.26 €

1000 4 Days 5208234076000016400002070 1/min960 1/minCN66

Loading...

  1. 1

Tech Support