Four Point Contact Bearing QJ3..-N2-MPA, Holding Grooves, Solid Brass Cage (Part Numbers)

Four Point Contact Bearing QJ3..-N2-MPA, Holding Grooves, Solid Brass Cage
Four point contact bearing QJ3..-N2-MPA, holding grooves, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ338-N2-MPA
QJ338-N2-MPA-C3
QJ340-N2-MPA-C3
QJ344-N2-MPA
QJ344-N2-MPA-C3
QJ348-N2-MPA
QJ348-N2-MPA-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4,063.40 €

1000 4 Days 4007819074000012500002850 1/min1320 1/minCN51.4

4,063.40 €

1000 4 Days 4007819074000012500002850 1/min1320 1/minC351.4

5,535.05 €

1000 4 Days 4208020075000012700002700 1/min1260 1/minC355.2

6,319.77 €

1000 4 Days 4608822090000016500002430 1/min1080 1/minCN85.4

6,319.77 €

1000 4 Days 4608822090000016500002430 1/min1080 1/minC377.1

10,035.66 €

1000 4 Days 50095240103000019800002220 1/min950 1/minCN98.2

10,035.66 €

1000 4 Days 50095240103000019800002220 1/min950 1/minC398.2

Loading...

  1. 1

Tech Support