Shaft Support Block, GWH Series (Part Numbers)

Shaft Support Block, GWH Series
  • Volume Discount
[Specifications]
・D(mm): 10-16
・B(mm): 40, 43
・H(mm): 33, 36.5
・L(mm): 18, 20
・GWH Series

Shaft support block.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GWH10-B
GWH14-B
GWH16-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

95.03 €

1 Available 4 Days 104033180.05

128.69 €

1 Available 4 Days 144336.5200.07

138.60 €

1 Available 4 Days 164336.5200.07

Loading...

  1. 1

Basic information

Tolerance [Tol D] H8

Tech Support