Side Panel ABAL for Roller Carriages LFL (Part Numbers)

Side Panel ABAL for Roller Carriages LFL
  • Volume Discount
[Specifications]
・ABAL Series
・Main dimension(mm): 5 x 186 x 55

Side plate, Side plates for LFL.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABAL52-E

Part Number
ABAL52-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.43 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 5 x 186 x 55 Weight/Unit(kg) 0.12

This page is Side Panel ABAL for Roller Carriages LFL, part number ABAL52-E.
You can find the detail information about specifications and dimensions on part number ABAL52-E.

Tech Support