Axial/Radial Bearing YRTS, Double Direction, for Screw Mounting, for Higher Speeds (Part Numbers)

Axial/Radial Bearing YRTS, Double Direction, for Screw Mounting, for Higher Speeds
  • Volume Discount
Axial/radial bearings YRTS, double direction, for screw mounting, for higher speeds
For rotating inner ring only, suffix PRL50/IR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YRTS200-C
YRTS200-C-PRL50/IR
YRTS260-C
YRTS260-C-PRL50/IR
YRTS325-C
YRTS395-C
YRTS460-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

4,612.54 €

1000 4 Days 200300Standard451160 1/min155000940008400002260008.7
-

5,165.91 €

1000 4 Days 200300for rotating inner ring only451160 1/min155000940008400002260009.1

5,576.55 €

1000 4 Days 260385Standard55910 1/min173000110000105000030500018.51
-

7,348.09 €

1 Available 4 Days 260385for rotating inner ring only55910 1/min173000110000105000030500018.51

7,343.60 €

1000 4 Days 325450Standard60760 1/min191000109000126000032000024.77

9,863.85 €

1000 4 Days 395525Standard65650 1/min214000121000154000039000032.2

12,338.80 €

1000 4 Days 460600Standard70560 1/min221000168000169000057000045.2

Loading...

  1. 1

Tech Support