Drawn Cup Needle Roller Bearing with Closed End BK, BK0609-B-L271 / DIN 618, ISO 3245 (Part Numbers)

Drawn Cup Needle Roller Bearing with Closed End BK, BK0609-B-L271 / DIN 618, ISO 3245
  • Volume Discount
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245, Grease (L271/customer specific)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK0609-B-L271
BK1010-B-L271
BK1015-B-L082
BK1312-A
BK2212-A
BK2516-A
BK3038-ZW-L271
BK4520-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Ref. speed rpm Limiting speed in rpm Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

3.28 €

1000 Available 4 Days 1021900 1/min30500 1/min36500 1/min96285026002.6

3.43 €

50 Available 4 Days 1414600 1/min18700 1/min24300 1/min1010440051004.3

5.18 €

500 Available 4 Days 1414600 1/min18200 1/min24300 1/min1510680088006.2

4.45 €

1000 Available 4 Days 1911200 1/min14400 1/min18700 1/min12136800790010.77

19.18 €

1000 Available 4 Days 287000 1/min8900 1/min11700 1/min122291001340018.38

12.72 €

1000 Available 4 Days 326100 1/min7500 1/min10200 1/min1625156002400030.548

10.78 €

50000 4 Days 37-6200 1/min8600 1/min3830375007900083.59

24.05 €

1 Available 4 Days 523550 1/min4450 1/min5900 1/min2045270005900072

Loading...

  1. 1

Tech Support