Axial/Radial Bearing, Double Direction, Screw Mounting, for Higher Speeds, with Integrated Absolute Angular Measuring System, YRTSMA Series (Part Numbers)

Axial/Radial Bearing, Double Direction, Screw Mounting, for Higher Speeds, with Integrated Absolute Angular Measuring System, YRTSMA Series
  • Volume Discount
Axial/radial bearings, double direction, screw mounting, for higher speeds, with integrated absolute angular measuring system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YRTSMA395-03-1530

Part Number
YRTSMA395-03-1530
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15,245.80 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 395 Outside diameter(mm) 525 Height H(mm) 65
Limiting speed in rpm 650 1/min Basic Dynamic Load Rating, Axial [C a](N) 214000 Basic Dynamic Load Rating, Radial [C r](N) 121000
Basic Static Load Rating, Axial [C 0a](N) 1540000 Basic static load rating, radial [C 0r](N) 390000 Weight(kg) 32.7

This page is Axial/Radial Bearing, Double Direction, Screw Mounting, for Higher Speeds, with Integrated Absolute Angular Measuring System, YRTSMA Series, part number YRTSMA395-03-1530.
You can find the detail information about specifications and dimensions on part number YRTSMA395-03-1530.

Tech Support