Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HF0612-R-A-L564 |
HF0812-R-A-L564 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Permissible speed in the case that the shaft is rotated | Allowable Rotational Speed When the Outer Ring Rotates | Outside diameter (mm) | Under Roller Diameter [F w] (mm) | Permissible Torque [M d per] (Nm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
7.46 € | 534 | Available | 4 Days | 23000 1/min | 13000 1/min | 10 | 6 | 0.6 | 2.8 | |
7.46 € | 1000 | Available | 4 Days | 17000 1/min | 12000 1/min | 12 | 8 | 1 | 3.585 |
Loading...
Width, outer ring [C](mm) | 12 |
---|
Configure
Basic Attributes
Permissible speed in the case that the shaft is rotated
Allowable Rotational Speed When the Outer Ring Rotates
Outside diameter(mm)
Under Roller Diameter [F w](mm)
Permissible Torque [M d per](Nm)
Type
Filter by standard shipping days
Optional Attributes