Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
YRT50-C |
YRT50-C-PRL50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Outside diameter (mm) | Product type | Height H (mm) | Limiting speed in rpm | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Dynamic Load Rating, Radial [C r] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Basic static load rating, radial [C 0r] (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,463.22 € | 1000 | 4 Days | 50 | 126 | - | 30 | 440 1/min | 56000 | 28500 | 280000 | 49500 | 1.6 | ||
1,978.48 € | 1 | Available | 4 Days | 50 | 126 | Axial and radial run-out reduced by 50% | 30 | 440 1/min | 56000 | 28500 | 280000 | 49500 | 1.6 |
Loading...
Configure
Basic Attributes
Product type
Type
Bore diameter(mm)
Outside diameter(mm)
Height H(mm)
Limiting speed in rpm
Basic Dynamic Load Rating, Axial [C a](N)
Basic Dynamic Load Rating, Radial [C r](N)
Basic Static Load Rating, Axial [C 0a](N)
Basic static load rating, radial [C 0r](N)
Filter by standard shipping days
Optional Attributes