Linear Recirculating Roller Bearing Unit, RUS Series with End Face Lubrication Connectors (Part Numbers)

Linear Recirculating Roller Bearing Unit, RUS Series with End Face Lubrication Connectors
Linear roller bearings with spacer elements, with end face lubrication connectors RUS..

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RUS19069-KS-GR3/-10-15
RUS19105-KS-GR3/-10-15
RUS26102-KS-GR3/-10-15
RUS26126-KS-GR3/-10-15
RUS38134-KS-GR3/-10-15
RUS38206-KS-GR3/-10-15
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Load Rating, Dynamic Rating
(N)
Product size (width)
(mm)
Total Length [L tot]
(mm)
Height H
(mm)
Basic static load rating [C 0]
(N)
Weight
(kg)

819.15 €

2000 4 Days 42000278219330000.21

1,267.77 €

2000 4 Days 6800027117.119610000.32

1,077.82 €

2000 4 Days 950004011426750000.62

1,397.54 €

2000 4 Days 12200040138.1261030000.81

1,692.85 €

2000 4 Days 17900052142.05381330001.58

2,751.85 €

2000 4 Days 30500052216.1382650002.61

Loading...

  1. 1

Tech Support