Recirculating Roller Bearing Carriage, RWU Series, Narrow and Long Carriage (Part Numbers)

Recirculating Roller Bearing Carriage, RWU Series, Narrow and Long Carriage
  • Volume Discount
Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RWU65-F-SL-120/930/120-V1-G0
RWU65-F-SL-120/930/120-V1-G1
RWU65-F-SL-120/930/120-V1-G2
RWU65-F-SL-120/930/120-V1-G3
RWU65-F-SL-120/930/120-V2-G0
RWU65-F-SL-120/930/120-V2-G1
RWU65-F-SL-120/930/120-V2-G2
RWU65-F-SL-120/930/120-V2-G3
RWU65-F-SL-120/930/120-V3-G0
RWU65-F-SL-120/930/120-V3-G1
RWU65-F-SL-120/930/120-V3-G2
RWU65-F-SL-120/930/120-V3-G3
RWU65-F-SL-120/930/120-V4-G1
RWU65-F-SL-120/930/120-V4-G2
RWU65-F-SL-120/930/120-V4-G3
RWU65-F-SL-120/930/120-V5-G0
RWU65-F-SL-120/930/120-V5-G1
RWU65-F-SL-120/930/120-V5-G2
RWU65-F-SL-120/930/120-V5-G3
RWU65-F-SL-123/930/123-V1-G0
RWU65-F-SL-123/930/123-V1-G1
RWU65-F-SL-123/930/123-V1-G2
RWU65-F-SL-123/930/123-V1-G3
RWU65-F-SL-123/930/123-V2-G0
RWU65-F-SL-123/930/123-V2-G1
RWU65-F-SL-123/930/123-V2-G2
RWU65-F-SL-123/930/123-V2-G3
RWU65-F-SL-123/930/123-V3-G0
RWU65-F-SL-123/930/123-V3-G1
RWU65-F-SL-123/930/123-V3-G2
RWU65-F-SL-123/930/123-V3-G3
RWU65-F-SL-123/930/123-V4-G0
RWU65-F-SL-123/930/123-V4-G1
RWU65-F-SL-123/930/123-V4-G2
RWU65-F-SL-123/930/123-V4-G3
RWU65-F-SL-123/930/123-V5-G0
RWU65-F-SL-123/930/123-V5-G1
RWU65-F-SL-123/930/123-V5-G2
RWU65-F-SL-123/930/123-V5-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Preload class Accuracy Sealing and lubrication elements (KIT Left, Centre, Right) Weight
(kg)

2,179.91 €

1 Available 4 Days V1G0120/930/12010.61

1,979.94 €

1 Available 4 Days V1G1120/930/12010.61

1,799.78 €

1 Available 4 Days V1G2120/930/12010.61

1,706.71 €

1 Available 4 Days V1G3120/930/12010.61

2,179.91 €

1 Available 4 Days V2G0120/930/12010.61

1,979.94 €

1 Available 4 Days V2G1120/930/12010.61

1,799.78 €

1 Available 4 Days V2G2120/930/12010.61

1,706.71 €

1 Available 4 Days V2G3120/930/12010.61

2,179.91 €

1 Available 4 Days V3G0120/930/12010.61

1,979.94 €

1 Available 4 Days V3G1120/930/12010.61

1,799.78 €

1 Available 4 Days V3G2120/930/12010.61

1,706.71 €

1 Available 4 Days V3G3120/930/12010.61

1,979.94 €

1 Available 4 Days V4G1120/930/12010.61

1,799.78 €

1 Available 4 Days V4G2120/930/12010.61

1,706.71 €

1 Available 4 Days V4G3120/930/12010.61

2,179.91 €

1 Available 4 Days V5G0120/930/12010.61

1,979.94 €

1 Available 4 Days V5G1120/930/12010.61

1,799.78 €

1 Available 4 Days V5G2120/930/12010.61

1,706.71 €

1 Available 4 Days V5G3120/930/12010.61

2,179.91 €

1 Available 4 Days V1G0123/930/12311.17

1,979.94 €

1 Available 4 Days V1G1123/930/12311.17

1,799.78 €

1 Available 4 Days V1G2123/930/12311.17

1,706.71 €

1 Available 4 Days V1G3123/930/12311.17

2,179.91 €

1 Available 4 Days V2G0123/930/12311.17

1,979.94 €

1 Available 4 Days V2G1123/930/12311.17

1,799.78 €

1 Available 4 Days V2G2123/930/12311.17

1,706.71 €

1 Available 4 Days V2G3123/930/12311.17

2,179.91 €

1 Available 4 Days V3G0123/930/12311.17

1,979.94 €

1 Available 4 Days V3G1123/930/12311.17

1,799.78 €

1 Available 4 Days V3G2123/930/12311.17

1,706.71 €

1 Available 4 Days V3G3123/930/12311.17

2,179.91 €

1 Available 4 Days V4G0123/930/12311.17

1,979.94 €

1 Available 4 Days V4G1123/930/12311.17

1,799.78 €

1 Available 4 Days V4G2123/930/12311.17

1,706.71 €

1 Available 4 Days V4G3123/930/12311.17

2,179.91 €

1 Available 4 Days V5G0123/930/12311.17

1,979.94 €

1 Available 4 Days V5G1123/930/12311.17

1,799.78 €

1 Available 4 Days V5G2123/930/12311.17

1,706.71 €

1 Available 4 Days V5G3123/930/12311.17

Loading...

  1. 1

Basic information

Basic Load Rating, Dynamic Rating(N) 270000 Product size (width)(mm) 126 Overall Length Carriage [L](mm) 261.9
Height H(mm) 90 Basic static load rating [C 0](N) 640000 Static Moment Rating about X Axis [M 0x](Nm) 7600
Static Moment Rating about Y Axis [M 0y](Nm) 24000 Static Moment Rating about Z Axis [M 0Z](Nm) 21500

Tech Support