Track Roller, Double Row, Sealed on Both Sides, LR50 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR5000-2RS-RR

Part Number
LR5000-2RS-RR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.78 €

5000 4 Days

Loading...

  1. 1

Basic information

External diameter D(mm) 28 Height [C](mm) 12 Basic Dynamic Load Rating, Radial [C r w](N) 4800
Basic Static Load Rating, Radial [C 0r w](N) 2950 Speed on Permanent Grease Lubrication [n D G](1/min) 9000 Weight(kg) 0.03

This page is Track Roller, Double Row, Sealed on Both Sides, LR50 Series, part number LR5000-2RS-RR.
You can find the detail information about specifications and dimensions on part number LR5000-2RS-RR.

Tech Support