U-Handle (Part Numbers)

U-Handle

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These rounded U-handles are characterised by their ergonomic and stable construction and their simple and timeless design.

Same design as version with bearing washer.

Thanks to the larger bearing surface, no bearing washers are needed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24310.0910
24310.0920
24310.0930
24310.0940
24310.0950
24310.0960
24310.0970
24310.0980
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
l
(mm)
h
(mm)
R
(mm)
Weight
(g)

8.17 €

1 4 Days 121255114197

8.66 €

1 4 Days 121605114201

9.47 €

1 4 Days 122005114237

9.93 €

1 4 Days 122505114282

9.90 €

1 4 Days 161605918373

10.88 €

1 4 Days 162005918437

11.38 €

1 4 Days 162505918523

12.71 €

1 4 Days 163005918603

Loading...

  1. 1

Basic information

d2 M6 t min.(mm) 12 Handle Steel, plastic coated, black
Conflict Minerals free yes REACH compliant yes

Tech Support