Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
This version has higher spring forces than the standard version. "EH 22080. Spring Plungers, smooth, with collar and ball".
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22080.1105
Part Number
|
---|
22080.1105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Nominal dimension | d1 [+0.1, +0.04] (mm) | d5 [±0.04] (mm) | Location hole [H7] (mm) | Stroke [+0.2, -0.1] (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.57 € | 1 | 3 Days | 10 | 1 | 4 | 5.6 | 4.85 | 12 | ~ 0.9 | ~ 2.1 | ~ 6 | ~ 19.3 | ~ 29.2 | d1=5 mm | 5 | 5 | 5 | 1.3 |
Loading...
Temperature max.(°C) | 250 | Spring | Stainless steel | Body | Stainless steel 1.4303 |
---|---|---|---|---|---|
Ball | Stainless steel, hardened | Conflict Minerals free | Free from Conflict Minerals | REACH compliant | Does not contain SVHC substances |
Prop65 | Does not contain Proposition 65 substances | RoHS-compliant | RoHS compliant | Description | Spring Plunger |
Branch | machine construction, general / electrical engineering / adaptions, toll manufacturing | Clamping force | Standard | Function | tighten / lock / eject / absorb / spring / position / rest |
Preferential Origin | CE |
This page is Spring Plunger, smooth, long, with collar and ball, part number 22080.1105.
You can find the detail information about specifications and dimensions on part number 22080.1105.
Configure
Basic Attributes
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
Nominal dimension
d1 [+0.1, +0.04](mm)
d5 [±0.04](mm)
Location hole [H7](mm)
Stroke [+0.2, -0.1](mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22080.1104 |
22080.1106 |
22080.1108 |
22080.111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Nominal dimension | d1 [+0.1, +0.04] (mm) | d5 [±0.04] (mm) | Location hole [H7] (mm) | Stroke [+0.2, -0.1] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | 3 Days | 10 | 0.6 | 3 | 4.6 | 3.85 | 10.7 | ~ 0.9 | ~ 1.8 | ~ 5.6 | ~ 12.9 | ~ 19 | d1=4 mm | 4 | 4 | 4 | 0.9 | ||
1.65 € | 1 | 3 Days | 10 | 1.7 | 5 | 6.5 | 5.85 | 15 | ~ 1 | ~ 2.3 | ~ 8.2 | ~ 28 | ~ 47.5 | d1=6 mm | 6 | 6 | 6 | 1.7 | ||
1.72 € | 1 | 3 Days | 10 | 3.6 | 6.5 | 8.5 | 7.55 | 18 | ~ 1.1 | ~ 2.9 | ~ 9.5 | ~ 40 | ~ 67.3 | d1=8 mm | 8 | 8 | 8 | 2.3 | ||
1.94 € | 1 | 3 Days | 10 | 7.6 | 8.5 | 11 | 9.55 | 26 | ~ 1.5 | ~ 4.2 | ~ 14.3 | ~ 66 | ~ 105 | d1=10 mm | 10 | 10 | 10 | 3.1 |