Clamping levers external thread, steel parts stainless steel (06431) (Part Numbers)

Clamping levers external thread, steel parts stainless steel (06431)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Colour: black satin finish or silver metallic

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06431-1051X10
06431-1051X15
06431-1051X20
06431-1051X25
06431-1053X10
06431-1053X15
06431-1053X20
06431-1053X25
06431-1061X10
06431-1061X15
06431-1061X20
06431-1061X25
06431-1061X30
06431-1061X40
06431-1061X50
06431-1063X10
06431-1063X15
06431-1063X20
06431-1063X25
06431-1063X30
06431-1063X40
06431-1063X50
06431-2061X15
06431-2061X20
06431-2061X25
06431-2061X30
06431-2061X40
06431-2061X50
06431-2061X60
06431-2063X15
06431-2063X20
06431-2063X25
06431-2063X30
06431-2063X40
06431-2063X50
06431-2063X60
06431-2081X15
06431-2081X20
06431-2081X25
06431-2081X30
06431-2081X40
06431-2081X50
06431-2081X60
06431-2083X15
06431-2083X20
06431-2083X25
06431-2083X30
06431-2083X40
06431-2083X50
06431-2083X60
06431-2101X20
06431-2101X25
06431-2101X30
06431-2101X40
06431-2101X50
06431-2101X60
06431-2103X20
06431-2103X25
06431-2103X30
06431-2103X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

10.50 €

1 4 Days 39black1M5394610131410.524.541532.535.51016

10.50 €

1 4 Days 39black1M5394610131410.524.541532.535.51516

10.50 €

1 4 Days 39black1M5394610131410.524.541532.535.52016

10.50 €

1 4 Days 39black1M5394610131410.524.541532.535.52516

10.50 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.51016

10.50 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.51516

10.50 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.52016

10.50 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.52516

10.50 €

1 4 Days 39black1M6394610131410.524.541532.535.51016

10.50 €

1 4 Days 39black1M6394610131410.524.541532.535.51516

10.50 €

1 4 Days 39black1M6394610131410.524.541532.535.52016

10.50 €

1 4 Days 39black1M6394610131410.524.541532.535.52516

10.50 €

1 4 Days 39black1M6394610131410.524.541532.535.53016

11.36 €

1 4 Days 39black1M6394610131410.524.541532.535.54016

11.36 €

1 4 Days 39black1M6394610131410.524.541532.535.55016

10.50 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.51016

10.50 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.51516

10.50 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.52016

10.50 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.52516

10.50 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.53016

11.36 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.54016

11.36 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.55016

13.04 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.51520

13.04 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.52020

13.04 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.52520

13.04 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.53020

13.98 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.54020

13.98 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.55020

13.98 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.56020

13.04 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.51520

13.04 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.52020

13.04 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.52520

13.04 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.53020

13.98 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.54020

13.98 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.55020

13.98 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.56020

13.04 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.51520

13.04 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.52020

13.04 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.52520

13.04 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.53020

13.98 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.54020

13.98 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.55020

13.98 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.56020

13.04 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.51520

13.04 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.52020

13.04 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.52520

13.04 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.53020

13.98 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.54020

13.98 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.55020

13.98 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.56020

13.04 €

1 4 Days 64black2M10647313.51818.515.528.56.516.545.549.52020

13.04 €

1 4 Days 64black2M10647313.51818.515.528.56.516.545.549.52520

13.04 €

1 4 Days 64black2M10647313.51818.515.528.56.516.545.549.53020

13.98 €

1 4 Days 64black2M10647313.51818.515.528.56.516.545.549.54020

13.98 €

1 4 Days 64black2M10647313.51818.515.528.56.516.545.549.55020

13.98 €

1 4 Days 64black2M10647313.51818.515.528.56.516.545.549.56020

13.04 €

1 4 Days 64silver metallic2M10647313.51818.515.528.56.516.545.549.52020

13.04 €

1 4 Days 64silver metallic2M10647313.51818.515.528.56.516.545.549.52520

13.04 €

1 4 Days 64silver metallic2M10647313.51818.515.528.56.516.545.549.53020

13.98 €

1 4 Days 64silver metallic2M10647313.51818.515.528.56.516.545.549.54020

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel

Tech Support