Clamping levers with push button internal thread, metal parts stainless-steel (06601) (Part Numbers)

Clamping levers with push button internal thread, metal parts stainless-steel (06601)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06601-71104
06601-71105
06601-71106
06601-71206
06601-71208
06601-71308
06601-71310
06601-71410
06601-71412
06601-71512
06601-71516
06601-72104
06601-72105
06601-72106
06601-72206
06601-72208
06601-72308
06601-72310
06601-72410
06601-72412
06601-72512
06601-72516
06601-73104
06601-73105
06601-73106
06601-73206
06601-73208
06601-73308
06601-73310
06601-73410
06601-73412
06601-73512
06601-73516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component colour Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

7.40 €

1 4 Days 40black grey RAL 7021red RAL 30201M440477.5101314.525.54153033.5916

7.40 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.5916

7.40 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.5916

8.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.51220

8.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.51220

10.74 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5581422

10.74 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5581422

15.46 €

1 4 Days 95black grey RAL 7021red RAL 30204M1095109131925.527.544.6102661661724

15.46 €

1 4 Days 95black grey RAL 7021red RAL 30204M1295109131925.527.544.6102661661724

18.62 €

1 4 Days 110black grey RAL 7021red RAL 30205M1211012615.5233032.550.6123372772326

18.62 €

1 4 Days 110black grey RAL 7021red RAL 30205M1611012615.5233032.550.6123372772326

7.40 €

1 4 Days 40orange RAL 2004black grey RAL 70211M440477.5101314.525.54153033.5916

7.40 €

1 4 Days 40orange RAL 2004black grey RAL 70211M540477.5101314.525.54153033.5916

7.40 €

1 4 Days 40orange RAL 2004black grey RAL 70211M640477.5101314.525.54153033.5916

8.72 €

1 4 Days 65orange RAL 2004black grey RAL 70212M665759.513.51819.529.56.517.541.545.51220

8.72 €

1 4 Days 65orange RAL 2004black grey RAL 70212M865759.513.51819.529.56.517.541.545.51220

10.74 €

1 4 Days 80orange RAL 2004black grey RAL 70213M88091.5111621.52338.5102453.5581422

10.74 €

1 4 Days 80orange RAL 2004black grey RAL 70213M108091.5111621.52338.5102453.5581422

15.46 €

1 4 Days 95orange RAL 2004black grey RAL 70214M1095109131925.527.544.6102661661724

15.46 €

1 4 Days 95orange RAL 2004black grey RAL 70214M1295109131925.527.544.6102661661724

18.62 €

1 4 Days 110orange RAL 2004black grey RAL 70215M1211012615.5233032.550.6123372772326

18.62 €

1 4 Days 110orange RAL 2004black grey RAL 70215M1611012615.5233032.550.6123372772326

7.40 €

1 4 Days 40red RAL 3020black grey RAL 70211M440477.5101314.525.54153033.5916

7.40 €

1 4 Days 40red RAL 3020black grey RAL 70211M540477.5101314.525.54153033.5916

7.40 €

1 4 Days 40red RAL 3020black grey RAL 70211M640477.5101314.525.54153033.5916

8.72 €

1 4 Days 65red RAL 3020black grey RAL 70212M665759.513.51819.529.56.517.541.545.51220

8.72 €

1 4 Days 65red RAL 3020black grey RAL 70212M865759.513.51819.529.56.517.541.545.51220

10.74 €

1 4 Days 80red RAL 3020black grey RAL 70213M88091.5111621.52338.5102453.5581422

10.74 €

1 4 Days 80red RAL 3020black grey RAL 70213M108091.5111621.52338.5102453.5581422

15.46 €

1 4 Days 95red RAL 3020black grey RAL 70214M1095109131925.527.544.6102661661724

15.46 €

1 4 Days 95red RAL 3020black grey RAL 70214M1295109131925.527.544.6102661661724

18.62 €

1 4 Days 110red RAL 3020black grey RAL 70215M1211012615.5233032.550.6123372772326

18.62 €

1 4 Days 110red RAL 3020black grey RAL 70215M1611012615.5233032.550.6123372772326

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel

Tech Support