Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Surface finish body | Main colour | Size | X=thread | A1=Handle length (mm) | B (mm) | D2 (mm) | H (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.82 € | 1 | 4 Days | 65 | plastic-coated | black | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 10 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | black | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 20 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | black | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 30 | ||
26.22 € | 1 | 4 Days | 65 | plastic-coated | black | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 40 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | orange RAL 2004 | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 10 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | orange RAL 2004 | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 20 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | orange RAL 2004 | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 30 | ||
26.22 € | 1 | 4 Days | 65 | plastic-coated | orange RAL 2004 | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 40 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | silver metallic | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 10 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | silver metallic | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 20 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | silver metallic | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 30 | ||
26.22 € | 1 | 4 Days | 65 | plastic-coated | silver metallic | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 40 | ||
25.82 € | 1 | 4 Days | 65 | high-gloss chromed | silver | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 10 | ||
25.82 € | 1 | 4 Days | 65 | high-gloss chromed | silver | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 20 | ||
25.82 € | 1 | 4 Days | 65 | high-gloss chromed | silver | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 30 | ||
26.22 € | 1 | 4 Days | 65 | high-gloss chromed | silver | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 40 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | ruby red | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 10 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | ruby red | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 20 | ||
25.82 € | 1 | 4 Days | 65 | plastic-coated | ruby red | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 30 | ||
26.22 € | 1 | 4 Days | 65 | plastic-coated | ruby red | 2 | M8 | 77.5 | 10 | 25 | 38.5 | 27.7 | 52.6 | 55.6 | 40 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | black | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 15 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | black | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 30 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | black | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 40 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | black | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 50 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | orange RAL 2004 | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 15 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | orange RAL 2004 | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 30 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | orange RAL 2004 | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 40 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | orange RAL 2004 | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 50 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | silver metallic | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 15 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | silver metallic | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 30 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | silver metallic | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 40 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | silver metallic | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 50 | ||
26.92 € | 1 | 4 Days | 80 | high-gloss chromed | silver | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 15 | ||
26.92 € | 1 | 4 Days | 80 | high-gloss chromed | silver | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 30 | ||
27.41 € | 1 | 4 Days | 80 | high-gloss chromed | silver | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 40 | ||
27.41 € | 1 | 4 Days | 80 | high-gloss chromed | silver | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 50 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | ruby red | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 15 | ||
26.92 € | 1 | 4 Days | 80 | plastic-coated | ruby red | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 30 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | ruby red | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 40 | ||
27.41 € | 1 | 4 Days | 80 | plastic-coated | ruby red | 3 | M10 | 95 | 11.2 | 30 | 47 | 33.9 | 64.6 | 68.6 | 50 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | black | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 20 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | black | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 30 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | black | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 40 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | black | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 50 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | orange RAL 2004 | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 20 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | orange RAL 2004 | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 30 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | orange RAL 2004 | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 40 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | orange RAL 2004 | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 50 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | silver metallic | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 20 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | silver metallic | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 30 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | silver metallic | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 40 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | silver metallic | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 50 | ||
29.10 € | 1 | 4 Days | 95 | high-gloss chromed | silver | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 20 | ||
29.10 € | 1 | 4 Days | 95 | high-gloss chromed | silver | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 30 | ||
30.29 € | 1 | 4 Days | 95 | high-gloss chromed | silver | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 40 | ||
30.29 € | 1 | 4 Days | 95 | high-gloss chromed | silver | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 50 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | ruby red | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 20 | ||
29.10 € | 1 | 4 Days | 95 | plastic-coated | ruby red | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 30 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | ruby red | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 40 | ||
30.29 € | 1 | 4 Days | 95 | plastic-coated | ruby red | 4 | M10 | 110 | 13.2 | 30 | 53.1 | 37.2 | 72.8 | 77.3 | 50 |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | black oxidised |
Configure
Basic Attributes
Handle length(mm)
Surface finish body
Main colour
Size
X=thread
A1=Handle length(mm)
B(mm)
D2(mm)
H(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
Filter by standard shipping days
Optional Attributes