Plastic clamping lever with male thread and clamping force intensifier (06611) (Part Numbers)

Plastic clamping lever with male thread and clamping force intensifier (06611)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06611-10-2081X10
06611-10-2081X20
06611-10-2081X30
06611-10-2081X40
06611-10-2082X10
06611-10-2082X20
06611-10-2082X30
06611-10-2082X40
06611-10-20816X10
06611-10-20816X20
06611-10-20816X30
06611-10-20816X40
06611-10-20884X10
06611-10-20884X20
06611-10-20884X30
06611-10-20884X40
06611-10-20886X10
06611-10-20886X20
06611-10-20886X30
06611-10-20886X40
06611-10-20887X10
06611-10-20887X20
06611-10-20887X30
06611-10-20887X40
06611-10-20888X10
06611-10-20888X20
06611-10-20888X30
06611-10-20888X40
06611-10-3101X15
06611-10-3101X30
06611-10-3101X40
06611-10-3101X50
06611-10-3102X15
06611-10-3102X30
06611-10-3102X40
06611-10-3102X50
06611-10-31016X15
06611-10-31016X30
06611-10-31016X40
06611-10-31016X50
06611-10-31084X15
06611-10-31084X30
06611-10-31084X40
06611-10-31084X50
06611-10-31086X15
06611-10-31086X30
06611-10-31086X40
06611-10-31086X50
06611-10-31087X15
06611-10-31087X30
06611-10-31087X40
06611-10-31087X50
06611-10-31088X15
06611-10-31088X30
06611-10-31088X40
06611-10-31088X50
06611-10-4101X20
06611-10-4101X30
06611-10-4101X40
06611-10-4101X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

34.36 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.610

34.36 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.620

34.36 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.630

35.02 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.640

34.36 €

1 4 Days 65orange RAL 20042M877.59.42538.527.551.655.610

34.36 €

1 4 Days 65orange RAL 20042M877.59.42538.527.551.655.620

34.36 €

1 4 Days 65orange RAL 20042M877.59.42538.527.551.655.630

35.02 €

1 4 Days 65orange RAL 20042M877.59.42538.527.551.655.640

34.36 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.610

34.36 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.620

34.36 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.630

35.02 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.640

34.36 €

1 4 Days 65red RAL 30202M877.59.42538.527.551.655.610

34.36 €

1 4 Days 65red RAL 30202M877.59.42538.527.551.655.620

34.36 €

1 4 Days 65red RAL 30202M877.59.42538.527.551.655.630

35.02 €

1 4 Days 65red RAL 30202M877.59.42538.527.551.655.640

34.36 €

1 4 Days 65signal green RAL 60322M877.59.42538.527.551.655.610

34.36 €

1 4 Days 65signal green RAL 60322M877.59.42538.527.551.655.620

34.36 €

1 4 Days 65signal green RAL 60322M877.59.42538.527.551.655.630

35.02 €

1 4 Days 65signal green RAL 60322M877.59.42538.527.551.655.640

34.36 €

1 4 Days 65traffic blue RAL 50172M877.59.42538.527.551.655.610

34.36 €

1 4 Days 65traffic blue RAL 50172M877.59.42538.527.551.655.620

34.36 €

1 4 Days 65traffic blue RAL 50172M877.59.42538.527.551.655.630

35.02 €

1 4 Days 65traffic blue RAL 50172M877.59.42538.527.551.655.640

34.36 €

1 4 Days 65light grey RAL 70352M877.59.42538.527.551.655.610

34.36 €

1 4 Days 65light grey RAL 70352M877.59.42538.527.551.655.620

34.36 €

1 4 Days 65light grey RAL 70352M877.59.42538.527.551.655.630

35.02 €

1 4 Days 65light grey RAL 70352M877.59.42538.527.551.655.640

35.87 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.915

35.87 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.930

36.56 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.940

36.56 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.950

35.87 €

1 4 Days 80orange RAL 20043M109511.130473463.467.915

35.87 €

1 4 Days 80orange RAL 20043M109511.130473463.467.930

36.56 €

1 4 Days 80orange RAL 20043M109511.130473463.467.940

36.56 €

1 4 Days 80orange RAL 20043M109511.130473463.467.950

35.87 €

1 4 Days 80rape yellow RAL 10213M109511.130473463.467.915

35.87 €

1 4 Days 80rape yellow RAL 10213M109511.130473463.467.930

36.56 €

1 4 Days 80rape yellow RAL 10213M109511.130473463.467.940

36.56 €

1 4 Days 80rape yellow RAL 10213M109511.130473463.467.950

35.87 €

1 4 Days 80red RAL 30203M109511.130473463.467.915

35.87 €

1 4 Days 80red RAL 30203M109511.130473463.467.930

36.56 €

1 4 Days 80red RAL 30203M109511.130473463.467.940

36.56 €

1 4 Days 80red RAL 30203M109511.130473463.467.950

35.87 €

1 4 Days 80signal green RAL 60323M109511.130473463.467.915

35.87 €

1 4 Days 80signal green RAL 60323M109511.130473463.467.930

36.56 €

1 4 Days 80signal green RAL 60323M109511.130473463.467.940

36.56 €

1 4 Days 80signal green RAL 60323M109511.130473463.467.950

35.87 €

1 4 Days 80traffic blue RAL 50173M109511.130473463.467.915

35.87 €

1 4 Days 80traffic blue RAL 50173M109511.130473463.467.930

36.56 €

1 4 Days 80traffic blue RAL 50173M109511.130473463.467.940

36.56 €

1 4 Days 80traffic blue RAL 50173M109511.130473463.467.950

35.87 €

1 4 Days 80light grey RAL 70353M109511.130473463.467.915

35.87 €

1 4 Days 80light grey RAL 70353M109511.130473463.467.930

36.56 €

1 4 Days 80light grey RAL 70353M109511.130473463.467.940

36.56 €

1 4 Days 80light grey RAL 70353M109511.130473463.467.950

38.74 €

1 4 Days 95.4black grey RAL 70214M10110.413.23053.13671.176.120

38.74 €

1 4 Days 95.4black grey RAL 70214M10110.413.23053.13671.176.130

40.43 €

1 4 Days 95.4black grey RAL 70214M10110.413.23053.13671.176.140

40.43 €

1 4 Days 95.4black grey RAL 70214M10110.413.23053.13671.176.150

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel
Surface finish component bright

Tech Support