Clamping lever plastic with external thread, steel parts stainless steel (06611) (Part Numbers)

Clamping lever plastic with external thread, steel parts stainless steel (06611)
· Good chemical and corrosion resistance

· Can be steam-sterilized (hydrolysis resistant) and is suitable for hot water applications

· 7 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06611-50-0031X6
06611-50-0031X10
06611-50-0031X15
06611-50-0031X20
06611-50-0032X6
06611-50-0032X10
06611-50-0032X15
06611-50-0032X20
06611-50-0041X10
06611-50-0041X15
06611-50-0041X20
06611-50-0041X25
06611-50-0041X30
06611-50-0042X10
06611-50-0042X15
06611-50-0042X20
06611-50-0042X25
06611-50-0042X30
06611-50-0051X10
06611-50-0051X15
06611-50-0051X20
06611-50-0051X25
06611-50-0051X30
06611-50-0051X35
06611-50-0051X40
06611-50-0051X45
06611-50-0051X50
06611-50-0052X10
06611-50-0052X15
06611-50-0052X20
06611-50-0052X25
06611-50-0052X30
06611-50-0052X35
06611-50-0052X40
06611-50-0052X45
06611-50-0052X50
06611-50-00316X6
06611-50-00316X10
06611-50-00316X15
06611-50-00316X20
06611-50-00384X6
06611-50-00384X10
06611-50-00384X15
06611-50-00384X20
06611-50-00386X6
06611-50-00386X10
06611-50-00386X15
06611-50-00386X20
06611-50-00387X6
06611-50-00387X10
06611-50-00387X15
06611-50-00387X20
06611-50-00388X6
06611-50-00388X10
06611-50-00388X15
06611-50-00388X20
06611-50-00416X10
06611-50-00416X15
06611-50-00416X20
06611-50-00416X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth Weight in kg (ERP)
(kg)

7.52 €

1 4 Days 30black grey RAL 70210M336.97.61013.213.824.5415.53033.5160.0092

7.52 €

1 4 Days 30black grey RAL 70210M336.97.61013.213.824.5415.53033.5160.0097

7.52 €

1 4 Days 30black grey RAL 70210M336.97.61013.213.824.5415.53033.5160.0104

7.52 €

1 4 Days 30black grey RAL 70210M336.97.61013.213.824.5415.53033.5160.0109

7.52 €

1 4 Days 30orange RAL 20040M336.97.61013.213.824.5415.53033.5160.0092

7.52 €

1 4 Days 30orange RAL 20040M336.97.61013.213.824.5415.53033.5160.0097

7.52 €

1 4 Days 30orange RAL 20040M336.97.61013.213.824.5415.53033.5160.0104

7.52 €

1 4 Days 30orange RAL 20040M336.97.61013.213.824.5415.53033.5160.0109

7.52 €

1 4 Days 30black grey RAL 70210M436.97.61013.213.824.5415.53033.5160.0102

7.52 €

1 4 Days 30black grey RAL 70210M436.97.61013.213.824.5415.53033.5160.0107

7.52 €

1 4 Days 30black grey RAL 70210M436.97.61013.213.824.5415.53033.5160.0114

7.52 €

1 4 Days 30black grey RAL 70210M436.97.61013.213.824.5415.53033.5160.0119

7.52 €

1 4 Days 30black grey RAL 70210M436.97.61013.213.824.5415.53033.5160.0125

7.52 €

1 4 Days 30orange RAL 20040M436.97.61013.213.824.5415.53033.5160.0102

7.52 €

1 4 Days 30orange RAL 20040M436.97.61013.213.824.5415.53033.5160.0107

7.52 €

1 4 Days 30orange RAL 20040M436.97.61013.213.824.5415.53033.5160.0114

7.52 €

1 4 Days 30orange RAL 20040M436.97.61013.213.824.5415.53033.5160.0119

7.52 €

1 4 Days 30orange RAL 20040M436.97.61013.213.824.5415.53033.5160.0125

7.52 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0122

7.52 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0127

7.52 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0134

7.52 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0139

7.52 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0145

8.07 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0152

8.07 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0158

8.07 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0163

8.07 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.5160.0169

7.52 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0122

7.52 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0127

7.52 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0134

7.52 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0139

7.52 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0145

8.07 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0152

8.07 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0158

8.07 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0163

8.07 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.5160.0169

7.52 €

1 4 Days 30colza yellow RAL 10210M336.97.61013.213.824.5415.53033.5160.0092

7.52 €

1 4 Days 30colza yellow RAL 10210M336.97.61013.213.824.5415.53033.5160.0097

7.52 €

1 4 Days 30colza yellow RAL 10210M336.97.61013.213.824.5415.53033.5160.0104

7.52 €

1 4 Days 30colza yellow RAL 10210M336.97.61013.213.824.5415.53033.5160.0109

7.52 €

1 4 Days 30traffic red RAL 30200M336.97.61013.213.824.5415.53033.5160.0092

7.52 €

1 4 Days 30traffic red RAL 30200M336.97.61013.213.824.5415.53033.5160.0097

7.52 €

1 4 Days 30traffic red RAL 30200M336.97.61013.213.824.5415.53033.5160.0104

7.52 €

1 4 Days 30traffic red RAL 30200M336.97.61013.213.824.5415.53033.5160.0109

7.52 €

1 4 Days 30signal green RAL 60320M336.97.61013.213.824.5415.53033.5160.0092

7.52 €

1 4 Days 30signal green RAL 60320M336.97.61013.213.824.5415.53033.5160.0097

7.52 €

1 4 Days 30signal green RAL 60320M336.97.61013.213.824.5415.53033.5160.0104

7.52 €

1 4 Days 30signal green RAL 60320M336.97.61013.213.824.5415.53033.5160.0109

7.52 €

1 4 Days 30traffic blue RAL 50170M336.97.61013.213.824.5415.53033.5160.0092

7.52 €

1 4 Days 30traffic blue RAL 50170M336.97.61013.213.824.5415.53033.5160.0097

7.52 €

1 4 Days 30traffic blue RAL 50170M336.97.61013.213.824.5415.53033.5160.0104

7.52 €

1 4 Days 30traffic blue RAL 50170M336.97.61013.213.824.5415.53033.5160.0109

7.52 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0092

7.52 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0097

7.52 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0104

7.52 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0109

7.52 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0102

7.52 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0107

7.52 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0114

7.52 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0119

Loading...

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Stainless steel
Surface finish component bright L=thread length(mm) 10 Item Clamping Lever
Thread type external thread RoHS yes PL Edelstahl yes

Tech Support