Tension levers with internal thread, 20° (06340) (Part Numbers)

Tension levers with internal thread, 20° (06340)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Version: internal thread

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06340-208
06340-210
06340-212
06340-216
06340-220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)

10.46 €

1 4 Days 84.51M884.52410254052.532.518

10.46 €

1 4 Days 84.51M1084.52410254052.532.518

12.99 €

1 4 Days 1002M12100281232466136.520

15.69 €

1 4 Days 1213M1612133133252724123

21.75 €

1 4 Days 1234M2012341133261804926

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form 20° A2(mm) 15

Tech Support