Clamping pin steel, Form B (04753) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04753-0116
04753-0128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=clamping range
(mm)
D=diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)

94.53 €

1 4 Days 650-36163410917.580

111.88 €

1 4 Days 800-75284816828129

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form B

Tech Support